??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BML SF2-I212-GZZZ-ZZZ5-KA05
HELP_VARIABLE
Company
Balluff
Description
BML SF2
Bill of material
BALLUFF BML SF2-I212-GZZZ-ZZZ5-KA05
TC
Product identifier
BML SF2-I212-GZZZ-ZZZ5-KA05
PX
Product view
56635_00
SG
Style / housing geometry (W x H x L)
F2
PB
Pole width
2 = 2 mm
RS
Referenzsignal
AUS
Alignment
SW
Interface
MFP
Min. edge distance/period
SYS
Resolution
OV
Operating voltage
5 = 5 V DC
SV
Electrical connection
LENGTH
Length of cable
cm
OPTION
with / without Insulator
without Insulator
MS
Magnetic tape
L
Length of the Magnetic tape
mm
Enter value for L
Length of the Magnetic tape
mm
cm
inch
ft
W
Weight
Kg
TRAFFIC
Customs number
MANUALDE
Manual DE
MANUALEN
Manual EN
IODD
IO Device Description
DESCRIPT
Description
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.